Skip to main content
Renesas Electronics Corporation

Description

GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. The layout is compatible with Raspberry Pi 4, GR-MANGO is an Arm® Mbed™ enabled development platform. Additionally, the Dynamically Reconfigurable Processor (DRP) equipped in the RZ/A2M can perform image processing that is 10 times faster than conventional CPU processing. The library for DRP enables power-saving and high-speed processing of camera images.

Also, GR-MANGO supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft.

In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems and embedded AI.

Technical Information

Schematic/Design

GR-MANGO Board Distributors

Features

  • Equipped with Renesas' original Dynamically Reconfigurable Processor (DRP) technology
  • Equipped with Arm Cortex®-A9 RZ/A2M
  • High-speed operation of CPU 528MHz
  • Built-in RAM 4MB, external 16MB
  • MIPI-CSI camera interface
  • Micro HDMI
  • Ethernet
  • Audio In/Out
  • USB host function (Type-C)
  • CAN
  • microSD

Applications

Barcode scanner system block diagram an optional advanced object detection with DRP‑AI acceleration, IR LED, RS‑232, USB, and wireless connectivity.
Barcode Scanner System
Industrial barcode scanner supporting 1D/2D barcodes and NFC, with edge intelligence and flexible connectivity.
Interactive block diagram of the Mbed-based image processing system features highly integrated MPU with Arm Cortex-A9 CPU that supports e-AI, wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces.
Mbed-Based Image Processing System
The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration.
Type Title Date
Quick Start Guide PDF 4.76 MB 日本語
Release Note
Log in to Download PDF 800 KB 日本語
The RZ/A2M 2D Barcode Package enables fast QR code detection and decoding on GR‑MANGO using the DRP and ZXing library, handling camera capture, image processing, and display. This package includes the 2D barcode sample, DRP driver, DRP library, and quick start guides, supporting efficient vision‑based application development on RZ/A2M.
Release Note
Log in to Download PDF 794 KB 日本語
The RZ/A2M IRIS Package enables real‑time iris‑region detection on GR‑MANGO using the DRP for high‑speed image processing. This package includes the IRIS sample application, DRP driver, DRP library, and quick start guides, supporting efficient development of biometric and vision‑processing solutions on RZ/A2M.
Release Note
Log in to Download PDF 602 KB 日本語
The RZ/A2M SDIO Wi‑Fi Package for GR‑MANGO enables wireless image streaming and Wi‑Fi evaluation using the SX‑SDMAC module, demonstrating how to implement SDIO‑based connectivity. This package includes the Wi‑Fi streaming sample, Wi‑Fi evaluation sample, and SX‑SDMAC/Octabus driver components (xml/zip/mdf), supporting efficient Wi‑Fi feature development on GR‑MANGO.
Release Note
Log in to Download PDF 372 KB 日本語
The RZ/A2M Simple Applications Package for GR‑MANGO enables quick evaluation of key RZ/A2M features, including camera input, display, DRP image processing, fast JPEG decoding, sprite rendering, communication, storage, and audio I/O. This package provides initialization, FreeRTOS blinking, camera display, multiple DRP samples, JCU, Sprite Engine, Ethernet, USB, SDHI, RTC, PWM, RSPI, SSIF, and firmware‑update projects, supporting efficient application development on GR‑MANGO.
Quick Start Guide
Log in to Download PDF 1.58 MB 日本語
PCB Design Files
Log in to Download ZIP 15.65 MB
7 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 30.15 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M 2D Barcode Package enables fast QR code detection and decoding on GR‑MANGO using the DRP and ZXing library, handling camera capture, image processing, and display. This package includes the 2D barcode sample, DRP driver, DRP library, and quick start guides, supporting efficient vision‑based application development on RZ/A2M.
Sample Code
Log in to Download ZIP 53.28 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M IRIS Package enables real‑time iris‑region detection on GR‑MANGO using the DRP for high‑speed image processing. This package includes the IRIS sample application, DRP driver, DRP library, and quick start guides, supporting efficient development of biometric and vision‑processing solutions on RZ/A2M.
Sample Code
Log in to Download ZIP 75.17 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M SDIO Wi‑Fi Package for GR‑MANGO enables wireless image streaming and Wi‑Fi evaluation using the SX‑SDMAC module, demonstrating how to implement SDIO‑based connectivity. This package includes the Wi‑Fi streaming sample, Wi‑Fi evaluation sample, and SX‑SDMAC/Octabus driver components (xml/zip/mdf), supporting efficient Wi‑Fi feature development on GR‑MANGO.
Sample Code
Log in to Download ZIP 410.34 MB 日本語
Application: Consumer Electronics
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M Simple Applications Package for GR‑MANGO enables quick evaluation of key RZ/A2M features, including camera input, display, DRP image processing, fast JPEG decoding, sprite rendering, communication, storage, and audio I/O. This package provides initialization, FreeRTOS blinking, camera display, multiple DRP samples, JCU, Sprite Engine, Ethernet, USB, SDHI, RTC, PWM, RSPI, SSIF, and firmware‑update projects, supporting efficient application development on GR‑MANGO.
Sample Code
[Software=RZ Software Development Kit],[Toolchains=GNU Arm Embedded]
日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
5 items

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Support Communities

  1. RZ/A2M GR-Mango LED-BLINKY Project With FREERTOS How To Use Switch To Interrupt Led?

    Hi guys I am a university intern  I am a rookie engineerMy boss want me to familiar GR-MANGO  Now I only can use led blinky whatever I want And add switches on my board  Now I want to use switch to interrupt my LED blinky  whitch code should I ...

    Mar 11, 2022
  2. RZ A2M GR-MANGO MIPI frames missing

    Hi All, We are using RZ A2M GR-MANGO board, and we have MIPI input stream.  When we are transmitting set of MIPI frames say 30 frames, the first 3 frames, and last frame are not triggered on this RZ/A2M side. Can someone guide us on how to ...

    Aug 11, 2021
  3. RZ A2M GR-Mango MIPI virtual channels

    Hi All,  We are using RZ A2M GR-MANGO board, and we have MIPI input stream on all 4 virtual channels.  Does Rz A2M support 4 virtual channel streams simultaneously?  MIPI driver file, r_mipi_api.c API "R_MIPI_Open" has Virtual channel selection, and looks like one virtual ...

    Jul 23, 2021
View All Results from Support Communities (19)