Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RL78/G1N Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1N microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. Since it comes standard equipped with an Arduino® Nano header, you can use the interface without modifying the hardware. In addition, debugging is easy with the Arduino Nano header and combined use function, which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1M 8-bit microcontroller (R5F11Y68ASM):
    • 20MHz, RL78-S1 Core
    • ROM: 8KB, RAM: 1KB
    • 20-pin TSSOP, 4.4mm x 6.5mm x 1.2mm, 0.65mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Nano header
  • Support for various RL78 software and tools

Applications

Type Title Date
Quick Start Guide PDF 653 KB
Manual - Software PDF 370 KB
Manual - Hardware PDF 1.30 MB 日本語
Manual - Development Tools PDF 208 KB
Manual - Development Tools PDF 872 KB 日本語
Other PDF 167 KB
Manual - Hardware PDF 3.00 MB 日本語
Report PDF 187 KB 日本語
General Reliability Literature PDF 14.70 MB 日本語
9 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK5RLG1N0C00000BJActiveIn Stock1u | $18.82N/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.