Skip to main content
Renesas Electronics Corporation

Description

The RA6T3 Fast Prototyping Board comes equipped with an R7FA6T3BB3CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write and debug programs without additional tools. In addition, with Arduino® UNO and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA6T3 MCU and for connecting between the RA6T3 Fast Prototyping Board and various wireless modules or various sensor modules.

Features

  • Equipped with an RA6T3 32‑bit microcontroller (64‑pin package, 10mm × 10mm × 1.70mm, 0.5mm pitch) with on‑chip memory including 256KB code flash, 40KB SRAM, and 4KB data flash
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino UNO and Pmod interfaces come standard
  • Support for various RA6T3 software and tools

Applications

Type Title Date
Quick Start Guide PDF 1.22 MB 日本語
Manual - Development Tools PDF 1.65 MB 日本語
PCB Design Files
Log in to Download ZIP 40.10 MB
Quick Start Guide PDF 2.70 MB
Provides the fundamental knowledge needed to port example projects from one RA kit to another. It then demonstrates these principles by explaining how to port three example projects of varying levels of complexity from the MCK-RA4T1 to the FPB-RA4T1.
Application Note PDF 163 KB
AI-generated Summary: The FPB-RA6T3 Example Project Bundle provides example code for developing applications using Renesas Flexible Software Package (FSP) modules compatible with the FPB-RA6T3 kit. It supports multiple toolchains including e2studio with GCC ARM, Keil MDK, and IAR EWARM. The FSP offers scalable, efficient drivers with uniform APIs and detailed documentation, enabling optimized embedded system designs across RA family MCUs. The bundle includes QuickStart projects and guidance for usage and porting. Support resources and product information are available through Renesas websites. The document also outlines product quality classifications, usage restrictions, and legal disclaimers.
Report PDF 187 KB 日本語
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 4.82 MB
Provides the fundamental knowledge needed to port example projects from one RA kit to another. It then demonstrates these principles by explaining how to port three example projects of varying levels of complexity from the MCK-RA4T1 to the FPB-RA4T1.
Sample Code
Log in to Download ZIP 194 KB
2 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA6T3S00001BEActiveIn Stock1u | $16Available

Knowledge Base

  1. RA Family: Handling of I²C Pull-Up Resistors on Arduino-Compatible Pins J1 (10/9) of RA Family FPB Boards

    ... 9) on RA Family FPB boards for I²C communication. How should I connect the pull-up resistors? Target boards: FPB-RA4E2 FPB-RA4T1 FPB-RA6E2FPB-RA6T3Answer: For target RA FPB boards, pull-up resistors are pre-installed on the Arduino-compatible pins J1 Pin 10 (SCL) and Pin ...

    Dec 5, 2025