Overview
The RA6T3 Fast Prototyping Board comes equipped with an R7FA6T3BB3CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write and debug programs without additional tools. In addition, with Arduino® UNO and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA6T3 MCU and for connecting between the RA6T3 Fast Prototyping Board and various wireless modules or various sensor modules.
Features
- Equipped with an RA6T3 32‑bit microcontroller (64‑pin package, 10mm × 10mm × 1.70mm, 0.5mm pitch) with on‑chip memory including 256KB code flash, 40KB SRAM, and 4KB data flash
- No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
- Through-holes with access to all of the pins of the microcontroller
- Arduino UNO and Pmod interfaces come standard
- Support for various RA6T3 software and tools
Sample & Buy
RTK7FPA6T3S00001BE
ActiveVideos & Training
Additional Videos
News & Blog Posts
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Support
Knowledge Base
- RA Family: Handling of I²C Pull-Up Resistors on Arduino-Compatible Pins J1 (10/9) of RA Family FPB Boards
... 9) on RA Family FPB boards for I²C communication. How should I connect the pull-up resistors? Target boards: FPB-RA4E2 FPB-RA4T1 FPB-RA6E2FPB-RA6T3Answer: For target RA FPB boards, pull-up resistors are pre-installed on the Arduino-compatible pins J1 Pin 10 (SCL) and Pin ...
Dec 5, 2025