Skip to main content
Renesas Electronics Corporation

Description

This is the evaluation board for the 9FGL0841 clock generator. 

Features

  • Three LVCMOS outputs with SMA connector
  • USB interface connect to PC system for configurations
  • When the board is connected to a PC running Renesas Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Type Title Date
Manual - Hardware PDF 838 KB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software DSN 190 KB
1 item
Part NumberStatusStockBudgetary Price (USD)Output ImpedancePb (Lead) FreeECCN (US)HTS (US)
EVK9FGL0841ActiveOut of Stock1u | $125100NoEAR998473.30.1180