Overview
The EL7535 is a high-efficiency, 350mA synchronous step-down PWM regulator in a tiny 10 Ld MSOP package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
Features
- Internally compensated voltage mode controller
- Up to 94% efficiency
- Overcurrent and over-temperature protection
- Pb-free plus anneal available (RoHS compliant)
Sample & Buy
EL7535IY-EVAL
Active| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| Temp. Range (°C): | -40 to +85°C |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.