Overview
The EL7535 is a high-efficiency 350mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
Features
- Internally compensated voltage mode controller
- Up to 94% efficiency
- Overcurrent and over-temperature protection
- Pb-free plus anneal available (RoHS compliant)
Sample & Buy
EL7535EVAL1
Obsolete| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Carrier Type: | Board Pack |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Synchronous Step-Down PWM Regulator Evaluation Board
EL7535IY-EVAL Active
Evaluate a synchronous step-down regulator on a compact, ready-to-test board. Helps validate power conversion behavior and accelerate early power-rail design decisions.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.