概要
説明
The EL7535 is a high-efficiency, 350mA synchronous step-down PWM regulator in a tiny 10 Ld MSOP package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
特長
- Internally compensated voltage mode controller
- Up to 94% efficiency
- Overcurrent and over-temperature protection
- Pb-free plus anneal available (RoHS compliant)
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
EL7535EVAL1
廃止品
Synchronous Step-Down PWM Regulator Evaluation Board
The EL7535 is a high-efficiency 350mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
推奨ドキュメント:
製品選択
| Part Number | Status | Stock | Sampleable | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|
| EL7535IY-EVAL | Active | Out of Stock | N/A | EAR99 | 8473.30.1180 |