Skip to main content
Renesas Electronics Corporation

Description

The DA14695MOD-00F1DB-P is a daughterboard for use with either the DA14695-00HQDEVKT-P or DA14695MOD-00DEVKT-P. The daughterboard can be easily attached to the motherboard of either of the Pro Development Kits. The daughterboard contains a DA14695MOD, a feature-rich Bluetooth® Low Energy (LE) 5.2 device with an integrated USB charger, suitable for a wide range of applications.

Features

  • Flexible battery options
  • Headers for I/O monitoring and expandability
  • Option to support Arduino shields
  • Option to support MikroBUS click boards
  • Provisions for automated testing
  • Onboard basic peripherals for demo and development
  • JTAG debugger and connectivity to PC
  • DA1469x silicon is easily replaceable on a daughterboard core module

Applications

Type Title Date
Manual - Development Tools PDF 610 KB
Manual - Development Tools
Quick Start Guide
Describes how to start developing with DA1469x using the e² studio integrated development environment.
PCB Design Files ZIP 1.92 MB
Schematic PDF 80 KB
Schematic PDF 447 KB
PCB Design Files ZIP 3.53 MB
Release Note
Log in to Download PDF 643 KB
8 items

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ emWin support for DA1469x
The emWin embedded graphics library developed by SEGGER Microcontroller is now offered with the SmartBond® DA1469x wireless microcontrollers.
Imaging Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
4 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 12.75 MB
Software & Tools - Other
Log in to Download ZIP 2.98 MB
Software & Tools - Other
Log in to Download ZIP 4.08 MB
3 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14695MOD-00F1DB-PActiveIn Stock1u | $52N/A