Overview
The DA14695MOD-00F1DB-P is a daughterboard for use with either the DA14695-00HQDEVKT-P or DA14695MOD-00DEVKT-P. The daughterboard can be easily attached to the motherboard of either of the Pro Development Kits. The daughterboard contains a DA14695MOD, a feature-rich Bluetooth® Low Energy (LE) 5.2 device with an integrated USB charger, suitable for a wide range of applications.
Features
- Flexible battery options
- Headers for I/O monitoring and expandability
- Option to support Arduino shields
- Option to support MikroBUS click boards
- Provisions for automated testing
- Onboard basic peripherals for demo and development
- JTAG debugger and connectivity to PC
- DA1469x silicon is easily replaceable on a daughterboard core module
Products in the Design

Bluetooth Low Energy
DA14695MOD Active
SmartBond Bluetooth Low Energy 5.2, High-integration (including USB Charger) Module
Sample & Buy
DA14695MOD-00F1DB-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $52.00Budgetary Price
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.