Skip to main content
Renesas Electronics Corporation

Overview

This USB development kit gives users the flexibility to develop applications in a small and portable form factor. The USB board has an on-board debugger, which in combination with the SmartSnippets™ software environment, enables users to program and test their Bluetooth® Low Energy application. Additionally, the board also provides a mikroBUS™ header interface enabling users to expand the functionality of the kit with any of the hundreds of available click boards.

Features

  • Highly integrated DA14695 Bluetooth Smart System on Chip (SoC)
  • Access to general-purpose input-outputs (GPIOs) provided from the chip, when no MikroBUS™ is plugged in
  • The ability to be connected directly to a PC USB without extra cables
  • Reset push button
  • General-purpose LED and button
  • Using USB (5V), LDO (3.3V), or an external battery as a power source
  • JTAG and UART interface over USB via SEGGER
  • 32-Mbit QSPI flash on board
  • 2.4GHz printed antenna and slot for SMA connector
  • 32MHz main crystal and 32.768kHz low power crystal
  • Low cost
  • Compact design
  • 100mm x 26.5mm x 11mm

Products in the Design

DA14695MOD
SmartBond Bluetooth Low Energy 5.2, High-integration (including USB Charger) Module
DA14697
Multi-Core Bluetooth 5.2 SoC with System Power Management Unit

Sample & Buy

DA14695 Bluetooth Low Energy USB Development Kit

DA14695-00HQDEVKT-U

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $57.00Budgetary Price

Support

Support Communities

  1. DA14695-00HQDEVKT-U kit and operating from 3.3V LDO (U2), J3 (pin1-2) does not seem to work

    Hi I have two DA14695-00HQDEVKT-U kits and have loaded the WiRa ranging sample app from the WiRa SDK. I do not have mikrobus displays but that is ok as I have defined that out from the builds. I have the two devices connected to terminal emulators and I ...

    May 30, 2020
  2. DA14695-00HQDEVKT-U USB DK

    Hi guys,       I am working on the DA14596 USB development kit and SDK version 10.0.12.146. I have the following issues. Please look into it  1.) I want to change my advertisement packet dynamically like for every one second . i imported ble_adv example and able to build ...

    Oct 21, 2022
  3. WiRa and I already have one DA14695-00HQDEVKT-U kit

    Hi Given I already have one DA14695-00HQDEVKT-U kit, if I buy another from a Disti, can you please confirm I will have all I need to test the WiRa SDK and test app and I accept I will only be able to know the range via uart updates ...

    May 22, 2020
View All Results from Support Communities (20)