概要
説明
This USB development kit gives users the flexibility to develop applications in a small and portable form factor. The USB board has an on-board debugger, which in combination with the SmartSnippets™ software environment, enables users to program and test their Bluetooth® Low Energy application. Additionally, the board also provides a mikroBUS™ header interface enabling users to expand the functionality of the kit with any of the hundreds of available click boards.
特長
- Highly integrated DA14695 Bluetooth Smart System on Chip (SoC)
- Access to general-purpose input-outputs (GPIOs) provided from the chip, when no MikroBUS™ is plugged in
- The ability to be connected directly to a PC USB without extra cables
- Reset push button
- General-purpose LED and button
- Using USB (5V), LDO (3.3V), or an external battery as a power source
- JTAG and UART interface over USB via SEGGER
- 32-Mbit QSPI flash on board
- 2.4GHz printed antenna and slot for SMA connector
- 32MHz main crystal and 32.768kHz low power crystal
- Low cost
- Compact design
- 100mm x 26.5mm x 11mm
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| DA14695-00HQDEVKT-U | Active | In Stock | 1u | $57 | N/A |
パートナー
Zephyr Project
The Zephyr Project is an open‑source, scalable real‑time operating system (RTOS) designed for resource‑constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas DA14695 USB Development Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.
See the Zephyr Project DA14695 Development Kit USB Documentation