Skip to main content
Renesas Electronics Corporation

Description

The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and an extra DA14683 Bluetooth® Low Energy AQFN60 daughterboard (DA14683-00A9DB-P), and gives you access to all of the package’s general-purpose input-outputs (GPIOs). With the RF connector on the daughterboard, you can perform the RF measurements. The kit's on-board Segger chip gives you complete debugging capability. In addition, the dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™ Studio, to profile and fine-tune the power consumption of your application to get the most out of the DA14683's advantages.

Features

  • Includes a general-purpose LED and a push button
  • White LED connected to dedicated PWM pin (LED1)
  • Current monitoring circuit with PC software support
  • Power options:
    • USB2 (DBG) connector
    • Li-Po battery
  • JTAG and UART interface over USB2 (DBG) for development
  • Coin-cell battery option on daughterboard (non-rechargeable, no current monitoring)
  • Dedicated USB1-CHG connector for Li-Po battery charging
  • QSPI flash on daughterboard
  • 2.4GHz printed inverted-F antenna on daughterboard
  • RF mechanical switch for conducted RF measurements
  • 16MHz system crystal and 32.768KHz low-power crystal on daughterboard
  • Fixed 3.0V/1.8V LDO and variable low-dropout regulator (LDO) (1.9V–4.3V) power options

Applications

Type Title Date
Manual - Development Tools PDF 1.92 MB
Application Note PDF 241 KB
AI-generated Summary: The document provides troubleshooting guidance for managing the SEGGER J-Link interface on DA1458x/68x development kits. It addresses issues such as the unavailability of the Virtual COM (VCOM) port after firmware updates, detailing steps to reinstall the J-Link software and re-enable the VCOM port. It also covers hardware flow control settings and booting problems that may arise post-update. The guide targets specific devices including DA1458x Basic DKs, DA1468x/DA1510x Basic DKs, CIB, and DA14580 USB dongle, ensuring proper operation of the Bluetooth low energy SoC processor through the J-Link interface.
Schematic PDF 102 KB
PCB Design Files ZIP 2.82 MB
PCB Design Files ZIP 5.14 MB
Schematic PDF 285 KB
6 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14683-00A9DB-PActiveIn Stock1u | $29N/AYes