Overview
The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and an extra DA14683 Bluetooth® Low Energy AQFN60 daughterboard (DA14683-00A9DB-P), and gives you access to all of the package’s general-purpose input-outputs (GPIOs). With the RF connector on the daughterboard, you can perform the RF measurements. The kit's on-board Segger chip gives you complete debugging capability. In addition, the dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™ Studio, to profile and fine-tune the power consumption of your application to get the most out of the DA14683's advantages.
Features
- Includes a general-purpose LED and a push button
- White LED connected to dedicated PWM pin (LED1)
- Current monitoring circuit with PC software support
- Power options:
- USB2 (DBG) connector
- Li-Po battery
- JTAG and UART interface over USB2 (DBG) for development
- Coin-cell battery option on daughterboard (non-rechargeable, no current monitoring)
- Dedicated USB1-CHG connector for Li-Po battery charging
- QSPI flash on daughterboard
- 2.4GHz printed inverted-F antenna on daughterboard
- RF mechanical switch for conducted RF measurements
- 16MHz system crystal and 32.768KHz low-power crystal on daughterboard
- Fixed 3.0V/1.8V LDO and variable low-dropout regulator (LDO) (1.9V–4.3V) power options
Sample & Buy
DA14683-00A9DB-P
Active| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |