Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA14585-00ATDB-P is a DA14585 Bluetooth® Low Energy QFN40 daughterboard for the DA14585DEVKT-P Pro motherboard.

The DA14585 Development Kit Pro gives the flexibility to develop products for creating more advanced connected applications with the smallest footprints and power budgets. The DA14585 kits feature the DA14585 at the core and are the smallest, lowest power, and most integrated Bluetooth System-on-Chip (SoC) solution currently available.

This versatile SoC brings Bluetooth 5.0 functionality to the DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard. Additional separate daughterboard kits can be ordered.

The motherboards give access to all of the package's general-purpose input-outputs (GPIO), and the onboard SEGGER chip provides the complete debugging capability. A dedicated onboard circuitry allows users to fine-tune the power consumption of an application to get the most out of the DA14585's advantages.

Features

  • Core: ARM Cortex M0
  • RF Frequency: 2.4GHz
  • Data Bus Width: 32-bit
  • Interface Type: I2C, SPI, UART
  • Complies with the Bluetooth 5 core specification

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14585-00ATDB-PActiveIn Stock1u | $29N/AYes

Videos & Training

Support

Support Communities

  1. Query about DA14585 boards available on Mouser

    Hi, We want to procure DA14585 from www.mouser.in. When searched on that we get the following results: http://www.mouser.in/search/refine.aspx?Ntk=P_MarCom&Ntt=110361472 If you see the first (DA14585-00ATDEVKT-P) and the second (DA14585-00ATDB-P ...

    Aug 22, 2017
  2. Do you supply DA14585 Development Kit Pro with DA14586 daughter board

    Hi, I am planning to purchase DA14585 Development Kit Pro. I want DA14585 Development Kit Pro with DA14586 daughter board. I dont need DA14585 daughter board. I see sellers Digikey, Mouser, Avnet Silica and others, By default DA14585 Development Kit Pro with DA14585 daughter board.   Please provide flexiblity to choose ...

    Jul 19, 2020