Overview
Description
DA14580PRODTLKT is not recommended for new designs. The recommended alternative is the Connectivity Production Line Tool.
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to increase throughput in volume test and programming of units centered around the Renesas Bluetooth® ICs.
We work with a number of 3rd parties and distributors globally to support this platform. Contact your local Renesas sales office if you would like more information on how Renesas can support your volume production test and programming.
The release of the SmartBond Production Line Tool supports devices in the SmartBond™ Bluetooth families: DA1453x, DA1459x, DA1469x, and DA1470x.
Features
- Ease of integration: DLL based commands
- Flexibility in programming OTP/Flash/EEPROM
- Low overall cost of tester equipment
- High level of parallelization and short testing time
- Up to 16 times parallel programming and test
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|---|
| DA14580PRODTLKT | NRND | In Stock | 1u | $1100 | N/A | Yes |
Resources
Support
Support Communities
- Is there a way to execute SmartSnippetsToolbox.jar on an embedded system?
Hi SmartSnippetsToolbox.jar seems to be unable to be executed separately on Linux? It must be executed in the corresponding installation directory.Is there a way to execute SmartSnippetsToolbox.jar on an embedded system?
Aug 29, 2024 - DA14531 programming
... looking at incorporating this into a C# program that does a number of production steps for our instrument (so at a higher level than DA14580PRODTLKT provides). Is the smartbond scriptable, or is there a specific configuration we can use with the J-FLASH family of programs to achieve similar ...
Feb 10, 2023 - Programing custom board using 1-Wire with DevKit Pro
Hello Team, SDK: 6.0.16.1144 Module: DA14531MOD Development Kit: DevKit Pro. I am having DA14531MOD custom board with P0_5 exposed to program it as I am using SWDIO and SWCLK as GPIO by disabling its SWD using: SetBits16(SYS_CTRL_REG, DEBUGGER_ENABLE, 0); I followed the ...
May 23, 2023