概要
説明
The DA14531 SmartBond TINY™ Development Kit Pro (DA14531-00FXDEVKT-P) is the most ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip (SoC).
The DA14531-00FXDB-P is the FCGQFN24 daughterboard for the DA14531 Development Kit Pro's motherboard.
特長
- DA14531 PRO-DB
- Embedded printed antenna
- RF port output (connector not included)
- DA14531 power mode configuration switch (only for backward compatibility with DA1458x DK
PRO motherboard) - Current measurement port to connect external measurement equipment
- Onboard JTAG connector
- Support for coin cell battery (battery holder not included)
- DA14531 PRO-MB
- Slot for DA14531 PRO-DB with FCGQFN24 or WLCSP17 SoC
- Power wiring for buck, boost, or bypass mode
- Hardware for current measurement (SmartSnippets Toolbox or external profiler)
- Single USB port for power and PC data interface
- Onboard JTAG debugger
- Virtual 4-wire UART port
- RESET line controlled via onboard push button
- 2-Mbit SPI Flash (MX25R2035)
- Voltage options: 1.1V, 1.8V, 3.0V, 3.3V
- Coin cell battery support (holder not included)
- User LEDs and push buttons (for FCGQFN24 PRO-DB)
- Voltage translation for JTAG and UART to eliminate leakage
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|---|
| DA14531-00FXDB-P | Active | In Stock | 1u | $14 | N/A | Yes |