Overview
Description
The ASI4U-V5-EVB-V1P0 is a development board for the ASI4U-V5 ASSP Renesas silicon solution that implements an Actuator-Sensor-Interface version 5 (ASi-5) fieldbus transceiver. It reduces the integration effort of an ASi-5 interface to a minimum. The implementation of the complex transmission process is optimally distributed between hardware and firmware components.
Features
- Silicon solution implementing an ASi-5 transceiver
- ASi-5 supports the integration of up to 96 devices, operation down to 1.27ms cycle time and up to 200-meter cable length
- Up to 32 bytes of cyclic data per device
- Diagnostics and event handling for industry 4.0 applications
- Backwards compatibility with ASi-3 devices
- Exceptional robustness against electromagnetic disturbers
- Supports simple slave and complex slave applications
- Operating temperature: -40°C to +85°C
- Supply voltages: 5V & 3.3V
Applications
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ASI4U-V5-EVB-V1P0 | Active | Out of Stock | Available |
Support
Support Communities
- Guidance Required on Configuring ASI4U-V5 Evaluation Boards as Master and Slave
Hello, I hope you are doing well. I am currently working with two ASI4U-V5 evaluation boards (ASI4U-V5-EVB-V1P0) and would like to configure one board as a master and the other as a slave on the AS-Interface network. I have a few questions regarding the setup ...
Mar 30, 2026 - How to get the latest ASI4U-V5 dataflash generator - a general guide.
Hi,How to get the latest ASI4U-V5 dataflash generator? I have received the starter kits but I have nothing hex files to flash is with.I see that other users on this forum has the same questions.Hopefully we can create a general step by step guide for future ...
Jun 2, 2026 - How to get the latest ASI4U-V5 Dataflash Generator
Hi, how can I get the the latest version of the ASI4U-V5 Dataflash Generator? It is not provided as download on this page. Best Regards
May 21, 2026