Skip to main content
Renesas Electronics Corporation

Description

The AS019PMODEXP-POCZ Pmod™ expansion board comes with an RZ/G2L MPU platform which serves as the core of a home safety system, collecting air quality, gas, temperature, and humidity data via Pmod sensors. For detecting hazards, it controls relays for safety, triggers camera streaming to a local HDMI display, and allows system reset and overall control via a QT-based GUI system.

Features

  • Supports Qt, a cross-platform framework for building GUIs and applications
  • Single PMIC chip meeting all the power requirements ensuring high performance, stability, and configurability
  • Supports real-time sensor data collection and local storage for immediate response, troubleshooting, and historical reference

Applications

Type Title Date
Manual - Hardware PDF 1.14 MB
PCB Design Files
Log in to Download ZIP 301 KB
Manual - Software PDF 3.17 MB
3 items
Part NumberStatusStockSampleableECCN (US)HTS (US)
AS019PMODEXP-POCZActiveOut of StockN/A3A991.a.28471.50.0150