Overview
The IDT ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera ) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204B full features sets.
Features
- SMA connector for clock and analog input signals
- JESD204B outputs up to 5 Gbps (HSMC connector)
- Optional HSMC to FMC adaptor board
- Single power supply (on-board regulators)
Products in the Design
Sample & Buy
ADC1453D250WO-DB
Obsolete| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.