Overview
The 8V97053-EVK is designed to help the customer evaluate the 8V97053 RF Synthesizer/Phase-Locked Loop (PLL). When the board is connected to a PC running Timing CommanderTM through USB, the device can be configured and programmed through a Graphical User Interface (GUI) or through register settings to generate frequencies with best-in-class performance.
Features
- Board comes pre-populated with the 8V97053
- Fully configurable through Timing CommanderTM
- USB powered for portability
- Onboard 25MHz TCXO plus alternate SMA input provides flexibility for input reference selection
Sample & Buy
8V97053-EVK
Not Recommended for New Designs| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.