Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Dual differential outputs
  • Output frequency range: 34.375MHz to 4400MHz (continuous range)
  • RF output divided by 1, 2, 4, 8, 16, 32, 64
  • Open drain outputs (see output distribution section in the datasheet)
  • Fractional-N feedback divider (also supports Integer-N mode)
  • 16-bit integer and 12-bit fractional
    (16-bit fractional when using the extended registers)
  • 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
  • Single 3.3V supply
  • Logic compatibility: 1.8V
  • Programmable output power level: -4dBm to +5dBm
    (up to +7 when using the extended registers)
  • Mute function
  • Ultra-low PN (typical phase noise for 1.65GHz LO: -142.21dBc/Hz at 1MHz Offset)
  • Lock detect indicators
  • Input reference frequency: 5MHz to 310MHz
  • 32-Lead, 5mm x 5mm VFQFN package
  • Automatic VCO band selection (AutoCal feature)
  • -40 °C to +85 °C ambient operating temperature
  • Supports +105 °C case temperature
  • Lead-free (RoHS 6) packaging​

Description

The 8V97053 is a high-performance GSM1800 grade wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm x 5mm, 32-VFQFN package.

The 8V97053 Wideband RF synthesizer/PLL offers a default fractional mode with the option for an integer mode. It requires an external loop filter.

The 8V97053 has an integrated voltage-controlled oscillator (VCO), supports output frequencies from 34.375MHz to 4400MHz, and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Applications

  • Wireless infrastructure
  • Test equipment
  • CATV equipment
  • Military and aerospace
  • Wireless LAN
  • Clock generation

Applied Filters: