Skip to main content
Renesas Electronics Corporation

Description

The 8T49N241-EVK is designed to help the customer evaluate the 8T49N241 Universal Frequency Translator (UFT 3G). When the board is connected to a PC running Timing Commander software™ through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.

Features

  • Board comes pre-populated with the 8T49N241
  • Four LVPECL outputs capable of generating any output frequency using the Timing Commander software™
  • SMA connectors for each output pair
  • Outputs terminate to 50 ohms on a scope
  • USB Cable

Applications

Type Title Date
Manual - Hardware PDF 2.06 MB
Application Note PDF 348 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 6.71 MB
Software & Tools - Software
Log in to Download ZIP 18.01 MB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
8T49N241-EVKActiveIn Stock1u | $200AvailableNoEAR998473.30.1180

Support Communities

  1. Cannot get rid of LOS_0 alarm on 8T49N241 eval board

    I am using the 8T49N241_EVK evaluation board, starting from the personality file for the 8T49N241. I want to create a 25.6 MHz clock on Q0 from a 100 kHz clock that I feed into CLK0. All signals are single ended LVCMOS. The board was adapted according to the ...

    Sep 22, 2025