Overview
The 8T49N241-EVK is designed to help the customer evaluate the 8T49N241 Universal Frequency Translator (UFT 3G). When the board is connected to a PC running Timing Commander software™ through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.
Features
- Board comes pre-populated with the 8T49N241
- Four LVPECL outputs capable of generating any output frequency using the Timing Commander software™
- SMA connectors for each output pair
- Outputs terminate to 50 ohms on a scope
- USB Cable
Sample & Buy
8T49N241-EVK
Active| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
News & Blog Posts
Blog Post Apr 27, 2021 |
Support
Support Communities
- Cannot get rid of LOS_0 alarm on 8T49N241 eval board
I am using the 8T49N241_EVK evaluation board, starting from the personality file for the 8T49N241. I want to create a 25.6 MHz clock on Q0 from a 100 kHz clock that I feed into CLK0. All signals are single ended LVCMOS. The board was adapted according to the ...
Sep 22, 2025