Skip to main content
Renesas Electronics Corporation

Description

This is the evaluation board for the 5P49V60 automotive VersaClock® 6E programmable clock generator. With RMS phase jitter of less than 0.5ps over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1–3, USB 3.0, and 1G/10G Ethernet.

Features

  • 4 differential outputs capable of generating any output frequency using Renesas IC Toolbox (RICBox) software
  • SMA connectors for outputs
  • When the board is connected to a PC running RICBox software through USB, the device can be configured and programmed to generate any output frequency from 1kHz to 350MHz
  • The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used

Applications

Type Title Date
Manual - Hardware PDF 1.90 MB
Manual - Development Tools PDF 844 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Models

Models

Type Title Date
Model - IBIS ZIP 324 KB
1 item
Part NumberStatusStockBudgetary Price (USD)Output SignalingSampleablePb (Lead) FreeECCN (US)HTS (US)
5P49V60-EVKActiveIn Stock1u | $141.68HCSL, LVDS, LVCMOS, LVPECLAvailableNoEAR998542.39.0090