Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

This is the evaluation board for the 5P49V60 automotive VersaClock® 6E programmable clock generator. With RMS phase jitter of less than 0.5ps over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1–3, USB 3.0, and 1G/10G Ethernet.

Features

  • 4 differential outputs capable of generating any output frequency using Renesas IC Toolbox (RICBox) software
  • SMA connectors for outputs
  • When the board is connected to a PC running RICBox software through USB, the device can be configured and programmed to generate any output frequency from 1kHz to 350MHz
  • The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used

Products in the Design

Sample & Buy

5P49V60 - Evaluation Board (front)

5P49V60-EVK

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8542.39.0090
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C

Videos & Training

Support

Support Communities

  1. 5P49V60 OUT0 dropout and OTP Programming

    In my design, I'm using a 19.2MHz crystal and outputting a variety of clocks at 1.8V. I don't have a lot of choice of the 19.2MHz--it's required by the CPU I'm clocking on OUT0. A 19.2MHz crystal requires reprogramming the feedback ...

    Nov 19, 2023