Overview
Description
Smart pet feeders offer a convenient solution for busy families, ensuring pets receive timely, customized meals. These devices can be programmed to dispense precise portions based on factors like the pet's weight, age, and eating habits. Advanced models feature voice commands and built-in cameras, allowing owners to interact with and monitor their pets remotely. By automating feeding schedules and portion control, smart pet feeders help maintain consistent routines, support proper nutrition, and provide peace of mind for pet owners, especially when they're away.
System Benefits:
- Ultra-low power Wi-Fi communication and Bluetooth® 5 enable easy setup via smartphone.
- Battery backup ensures operation during power outages, with battery status indicated using ADC.
- Buttons and an LCD allow manual control and timer settings.
- Supports proximity sensors for detecting an empty food bowl and sensing pet presence.
- RTC module schedules mealtimes and controls the motor for precise portioning.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
LDO
Products
Power Selector
Products
Wi-Fi & Bluetooth Module
Products
HVPAK
Products
Reference Designs
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.