Skip to main content
Renesas Electronics Corporation

Overview

Discover the flagship of the Synergy™ microcontroller (MCU) family, develop seamlessly with the Synergy Platform, and implement special functions with the expansion board.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Features

  • Modular design with full pin access to the S7G2 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • USB, Ethernet, CAN, Bluetooth® Low Energy (LE), and Pmod™ connectors for third-party, off-the-shelf, and custom multi-function boards
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), 4.3-inch WQVGA (480 x 272) resistive touch TFT LCD, VGA camera interface, and GUIX Studio™ for developing user interface screens
  • Security and encryption functions for secure data communications and storage, supporting industry standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
  • Safety features including hardware diagnostics, memory protection, and watchdog timeout
  • DIP switches for easy, error-proof configuration and auto LED indication, ensuring routing is correct for the desired configuration of signals
  • Debugging and programming with J-Link® OB on-board

Products in the Design

Sample & Buy

DK-S7G2 Board

S7G2 Development Kit

RTK7DKS7G2S00004BU Active
Description:S7G2 Development Kit
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Assembly Location:CHINA
1u | $505.88Budgetary Price

Support

Support Communities

  1. When I make my DK s7g2 board OFF and ON Then in LCD screen Prompt data was not visible

    Hi, When I make My DK S7G2 board OFF and ON then in LCD screen prompt data was not visible. so what i can do for visible data when board is OFF and ON.if any reference program related to this,then please give me.Here in Image I take ...

    Sep 24, 2018
  2. Schematic DK-S7G2-M not updated in DK-S7G2-Design-Files

    Hi,I'v got two Renesas Development Synergy DK-S7G2. I've already found all the electronics schematics (www.renesas.com/.../D3016948.html)but it seems that part of them are not updated.I've got the "main board" version V3.1 and I only have the former ...

    Apr 16, 2018
  3. Uart test using PMODA of dK-S7G2

    Hi, i am trying to test rtbtm01 BLE module using pmodA of DK-S7G2, for this first i have to test uart functionality for that i followed below link  https://ajwrs.wordpress.com/2016/03/11/day-four-uart/   after that am getting ...

    Apr 26, 2017
View All Results from Support Communities (325)

Knowledge Base

  1. Using SCI-7 Pins as IO on DK-S7G2 Board prior to SSP 1.7.8

    Last Updated:09/16/2020   The BSP for the S7G2-DK board configures pins PA02 and PA03 as SCI pins for simple I2C to read from an EEPROM to determine the board version. This occurs after the .pincfg settings have been applied. After this action has occurred the ...

    Sep 16, 2020
  2. How to reset the BLE Module on the DK-S7G2 kit

    Overview How do I reset the BLE Module on the DK-S7G2 Kit?   Goal After completing this how-to you will be able to reset the BLE Module on the DK-S7G2 Kit.   Prerequisites First, configure the IO pins on the target MCU as indicated by the BLE connections on ...

  3. Flashloader and Downloader for DK-S7G2 with SSP 1.7.8 ( also available - updated to SSP 2.6.1 )

    Also attached is an updated pack file. This one disabled the stack monitor before jumping to the main applications. This is a requirement now due to a change in more recent SSP versions. Please see the instructions in src/downloader_entry.c for how to use the projects. The ...

    Sep 23, 2020
View All Results from Knowledge Base (16)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?