Features
- Compliant with Universal Serial Bus Specification Revision 2.0, which is released by USB Implementers Forum, inc
- Low-speed (1.5Mbps)/Full-speed (12Mbps)/High-speed (480Mbps)
- Supporting USB 2.0 Link Power Management
- USB-IF Certified: TID (Test ID) = 30000066
- Has Windows Hardware Certification for Windows 8 and Windows 8.1 (Submission ID = 1617556)
- Configurable downstream port counts of 2, 3, or 4 ports
- Supports Individual/Gang power control/overcurrent detection
- Supports USB 2.0 Compound (non-removal) devices by I/O pin strapping
- Supports 24MHz clock output to non-removal device on downstream port
- VDD: 5V, and 3.3V, 1.05V from on-chip LDO
- Clock: 24MHz crystal or oscillator
- Package: 40-pin QFN (6mm x 6mm)
- Ta: -40 °C to +85 °C
Description
The µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators which saves system costs. The µPD720115 enhances the operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| HVQFN | 6 x 6 x 0.9 | 40 | 0.5 |
Application Block Diagrams
| Mobile Point of Sale (mPoS) Terminal Mobile PoS with secure, wireless, multi-payment support for seamless transactions anywhere. | |
| Single Board Computer for Advanced HMI and Edge AI Applications Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity. | |
| Smart Home Controller with Multiple PHYs All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design. | |
| High-Performance Human Machine Interface (HMI) System Versatile system on module (SoM) for driving a wide range of human machine interface capabilities. | |
| Full-Function HMI with 4K Video Support High-performance HMI design delivers seamless 4K video, advanced graphics, and reliable connectivity. | |
| Full-function HMI with FHD Video Support Full-function HMI platform features a high-performance MPU and offers built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces. |
Additional Applications
- USB hub box
- Monitor
- PC, docking station, port replicator
- Digital TV, set-top box
- Multi-function printer
- Other industrial equipment
Applied Filters: