Overview
The Renesas Solution Starter Kit for the RX23W MCU is the perfect starter kit for developers who are new to the RX23W (Code Flash 512KB, Pin Count 85-pin).
The kit includes an LCD display module and an on-chip debugging emulator. Download the product software for the RX23W Renesas Solution Starter Kit and start evaluating the RX23W's performance right after unboxing this Renesas Solution Starter Kit.
Features
- Devices on the board
- Renesas Solution Starter Kit for RX23W: R5F523W8ADBL (Code Flash 512KB, Pin Count 85-pin)
- Renesas Solution Starter Kit for RX23W with Built-in Trusted Secure IP Lite: R5F523W8BDB (Encrypt Function Supported, Code Flash 512KB, Pin Count 85-pin)
- RX23W builds in Trusted Secure IP Lite. AES encryption function and robust key management can be evaluated*1
- Bluetooth® 5.0 Low Energy can be evaluated
- The touch feature (self-capacitive type) can be evaluated
- 1 channel USB Function and 1 channel USB Host can be evaluated *2
- Communication functions such as CAN *2, IIC, and SCI can be evaluated
- Sample code with easy-to-understand coding techniques is available
- Required IBM-PC compatible PC (needs USB interface and a processor with 1GHz or more), OS: Windows 10/8.1 (other than the listed OS is not supported)
- Applications combining functions using the Firmware Integration Technology (FIT) module can be evaluated
- *1 The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.
- *2 When using this function, prepare an external power supply (AC adapter, etc.) that outputs 5V. Suitable plugs are center plus, outer diameter 5.5mm, and inner diameter 2.1mm.
Sample & Buy
Applied Filters:
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.