Skip to main content
Alternative(s) Available

Features

  • Integrates 16+1 channels T1/E1/J1 short haul line interface units for 100 | T1, 120 | E1, 110 |  J1 twisted pair cable and 75 | E1 coaxial cable applications

  • Per-channel configurable Line Interface options

  • Per-channel system and diagnostic functions

  • Hitless Protection Switching (HPS) without external Relays

  •  Integrated clock synthesizer

  • Supports Serial microprocessor interface and Parallel Intel / Motorola Non-Multiplexed /Multiplexed microprocessor interface

  • 3.3 V and 1.8 V power supply 

  • Package: 416-pin PBGA (27 mm X 27 mm)

Description

16 (+1)-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.

Applied Filters: