Renesas' interface portfolio includes 6-channel bidirectional, auto-direction sensing, level translators that simplify the interface between two logic ICs operating at different supply voltages, and 2-wire bus buffers that are designed to improve data transmission speed on SMBus or similar 2-wire serial bus interfaces.

Interface & Connectivity

Documentation