Skip to main content

Features

  • 32MHz RXv1 core (3.42 CoreMark/MHz*)
    • *Typical for RXv1 core
  • 1.8V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 128KB code flash, 16KB SRAM
  • Diverse package lineup from 36 to 64 pins, including ultra-small 36-pin WFLGA (4.0mm x 4.0mm)
  • Up to 50 general-purpose I/O ports
  • Various communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit compare match timer, RTC
  • 12-bit A/D converter, temperature sensor

Description

RX110 Group microcontrollers have the simplest lineup of the RX100 Series. They have a small-capacity, low pin count lineup from 8 KB/8 KB to 128 KB/16 KB ROM/RAM, and 36 to 64 pins. A 12-bit A/D converter, timer, serial interface, and more are built into a small 4 × 4 mm package. The RX110 is suitable for sensor hub and other applications where small size and processing performance are demanded.

Parameters

AttributesValue
Main CPURXv1
Program Memory (KB)8, 16, 32, 64, 96, 128
RAM (KB)8, 10, 16
Carrier TypeFull Carton (Tray), Tray
Supply Voltage (V)1.8 - 3.6
I/O Ports29, 36, 52
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)4
I2C (#)4
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)6
8-Bit Timer (ch)0
Standby operable timerNo
12-Bit A/D Converter (ch)8, 10, 14
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN6 x 6 x 0.8400.5
HWQFN7 x 7 x 0.8480.5
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.7640.8
WFLGA5 x 5 x 0.76640.5

Applications

  • Consumer (battery drive)
  • Healthcare
  • Home appliances
  • Industrial

Applied Filters:

News & Blog Posts

Blog Post
Apr 6, 2023
Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide!
Blog Post
Mar 20, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding
Blog Post
Mar 3, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU
Blog Post
Jan 23, 2023
RX Family Software – The Past and the Future - #6
Blog Post
Sep 1, 2022
RX Family Software – The Past and the Future - #5
Blog Post
Jun 17, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family!
Blog Post
Apr 19, 2022
Design Guide for RX MCU Board Wiring Pattern
Blog Post
Apr 5, 2022
RX Family Software – The Past and the Future - #3
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 4, 2022
Supporting a Smooth Start of Your Development with RX by Video!
Blog Post
Feb 1, 2022
RX Family Software – The Past and the Future - #1
Blog Post
Dec 6, 2021
To Seamlessly Switch to a 32-Bit RX Family MCU
Blog Post
Oct 15, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology
Blog Post
Oct 6, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup
Blog Post
Sep 21, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE)
Blog Post
Aug 4, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation
Blog Post
Aug 2, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program!
Blog Post
Jul 13, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support!
Blog Post
Jul 2, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio.