The UPD78948x Group is supported only for customers who have already adopted these products. The RL78/L13 Group is recommended for new designs.

Applications

  • Home Appliance
  • Healthcare

Product Options

Orderable Part ID Part Status Type Carrier Type Buy Sample
Availability
UPD789489GK-XXX-9EU-A
Obsolete
Availability
UPD789488GC-XXX-8BT-A
Obsolete
Availability
UPD789489GC-XXX-8BT-A
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Availability
UPD789488GK-XXX-9EU-A
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
List of MCUs supported by PG-FP5 日本語 Manual PDF 214 KB
PG-FP5 V2.17 Flash Memory Programmer User's Manual RL78, 78K, V850, RX100, RX200, RX61x, RX62x, RX63x, R8C, SuperH 日本語 Manual PDF 1.60 MB
PG-FP5 V2.17 Flash Memory Programmer User's Manual Common 日本語 Manual PDF 2.09 MB
PG-FP5 Flash Memory Programmer Setup Manual 日本語 Manual PDF 150 KB
Data FLASH Editor Manual PDF 1.05 MB
UPD789489 Subseries User's Manual 日本語 Manual PDF 2.53 MB
78K/0S Series for Instructions 日本語, 简体中文 Manual PDF 536 KB
Application Notes & White Papers
CAN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.81 MB
PCB-Design for Improved EMC / EMV Application Note PDF 1.86 MB
LIN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1013 KB
Liquid Crystal Displays Theory, Operation and ApplicationApplication Note Application Note PDF 6.65 MB
Power Consumption Optimization in NEC Electronics MicrocontrollersApplication Note Application Note PDF 353 KB
Programming Examples For K0 and K0S Microcontrollers Application Note Application Note PDF 604 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
Programming GUI for PG-FP5 V2.17 日本語 Upgrade - Programmer EXE 56.68 MB
Firmware for PG-FP5 V2.17 日本語 Upgrade - Programmer ZIP 289 KB
USB Driver for Renesas MCU Tools(E2,E2 Lite,IE850,IE850A,PG-FP5) V2.77.00(for 32-bit version of Windows OS) 日本語 Upgrade - IDE EXE 3.64 MB
Programming GUI for PG-FP5 V2.13 Upgrade - Programmer EXE 58.78 MB
ID78K0S-NS V2.52 日本語 Upgrade - Debugger EXE 12.11 MB
ID78K0S-NS V3.00 日本語 Upgrade - Debugger EXE 26.97 MB
Parameter File 78F9489.PRC V1.00(For PG-FP3) 日本語 Upgrade - Programmer EXE 88 KB
Parameter File 78F9488.PRC V1.01(For PG-FP3) 日本語 Upgrade - Programmer EXE 87 KB
Parameter File PRM78F9489 V1.00 (For PG-FP4) 日本語 Upgrade - Programmer EXE 88 KB
Parameter File PRM78F9488 V1.03 (For PG-FP4) 日本語 Upgrade - Programmer EXE 88 KB
FPGA data for PG-FP5 V4 日本語 Upgrade - Programmer ZIP 162 KB
Tool News
[Released on the Web] Parameter File for PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 120 KB
[Released on the Web] Parameter File for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 135 KB
[Released on the Web] Parameter File for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 136 KB
[Notification] Acceptance for Final Orders for PG-FP5 Flash Memory Programmer, Introducing PG-FP6 as Successor 日本語 Tool News - Notification PDF 87 KB
[Released on the Web] Parameter File for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 143 KB
[Upgrade to revision] Software for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 89 KB
[Released on the Web] Parameter File for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 136 KB
[Released on the Web] Parameter File for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 142 KB
[Released on the Web] Parameter File for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 139 KB
[Released on the Web] Parameter Files for the PG-FP5 Flash Memory Programmer 日本語 Tool News - Release PDF 93 KB
Other
PG-FP5 V2.17 Flash Memory Programmer Release Note 日本語 Release Note PDF 419 KB
The level of output pin during System Reset. 日本語 Technical Update PDF 133 KB
Renesas MPUs & MCUs 78K MCU Selection Guide 日本語 Brochure PDF 2.37 MB
Parameter File for UPD78947x: PR5-78F9489 V1.00 日本語 Software & Tools - Others EXE 279 KB
Device File DF789488 V1.10 (UPD78947x, UPD78948x) 日本語 Software & Tools - Others EXE 578 KB
Single Chip RF4CE Solution 16-bit Low Power 78K0R MCU with Embedded 802.15.4 Radio Flyer PDF 427 KB
All Flash 78K Microcontroller Catalog 日本語 Brochure PDF 6.04 MB

Software / Tools

Title Type Description Company
Software Package for 78K0S [SP78K0S] Compiler/Assembler Software Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
Renesas
PM+ IDE and Coding Tool Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
Renesas