The 870931I-01 is an LVCMOS clock generator that uses an internal phase lock loop (PLL) for frequency multiplication and to lock the low-skew outputs to the reference clock. The device offers six outputs. The PLL loop filter is completely internal and does not require external components. Several combinations of the PLL feedback and a divide-by-2 (controlled by FREQ_SEL) allow applications to optimize frequency generation over a wide range of input reference frequencies. The PLL can also be disabled by the PLL_EN control signal to allow for low frequency or DC testing. The 870931I-01 device is a member of the family of high performance clock solutions from IDT.

Features

  • Single-ended input reference clock
  • Six single-ended clock outputs
  • Internal PLL does not require external loop filter components
  • 5V tolerant inputs
  • Maximum output frequency: 80MHz, (Q0:Q4 outputs)
  • Maximum output frequency: 40MHz, (Q/2 output)
  • LVCMOS interface levels for all inputs and outputs
  • PLL disable feature for low-frequency testing
  • Output drive capability: ±24mA
  • Output skew: 300ps (maximum), Q0:Q4 and Q/2
  • Full 3.3V supply voltage
  • Available in lead-free (RoHS 6) package
  • -40°C to 85°C ambient operating temperature
  • Fully pin and function compatible with the IDTQS5LV931 (including 50, 66 and 80MHz options)

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete 20 I Yes Tube
Availability
Obsolete 20 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
870931I-01 Data Sheet Datasheet PDF 300 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1808-01 Transfer Assembly Location from Amkor Philippines for select pacakges Product Change Notice PDF 39 KB
PDN# : CQ-16-04 QUARTER MARKET DECLINED PDN Product Discontinuation Notice PDF 560 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN#: A1309-03 Additional Assembly Sources Product Change Notice PDF 398 KB
PDN# : N-12-22R2 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 363 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : N-12-22R1 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 209 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB