Skip to main content

Features

  • Packaged in 20-pin TSSOP
  • RoHS 5 (green) or RoHS 6 (green and lead free) complaint package
  • Supports PCI-Express applications
  • Four differential spread spectrum clock outputs
  • Spread spectrum for EMI reduction
  • Uses external 25 MHz clock or crystal input
  • Power down pin turns off chip
  • OE control tri-states outputs
  • Spread and frequency selection via external pins
  • Spread Bypass option available
  • Industrial temperature range available
  • For PCIe Gen2 applications, see the 5V41066
  • For PCIe Gen3 applications, see the 5V41236

Description

The 557-05A is a spread-spectrum clock generator that supports PCI-Express requirements. It is used in PC or embedded systems to substantially reduce electro-magnetic interference (EMI). The device provides four differential HCSL or LVDS high-frequency outputs with spread spectrum capability. The output frequency and spread type are selectable using external pins.

Parameters

Attributes Value
Temp. Range (°C) -40 to 85°C, 0 to 70°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TSSOP 6.5 x 4.4 x 1.0 20 0.65

Applied Filters: