Image
Renesas offers various VCOM amplifiers including rail-to-rail input-output operational amplifiers and rail-to-rail input-output buffers, as well as programmable VCOM calibrators that are ideal for display applications.
Channels (#) |
Bandwidth (MHz) |
IS (mA) |
VS (Min) (V) |
VS (Max) (V) |
Rail-to-Rail Input |
Rail-to-Rail Output |
Slew Rate (V/µs) |
IOUT (A) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
12MHz Rail-to-Rail Input-Output Op Amps | 2 | 12 | 0.5 | 4.5 | 16.5 | Yes | Yes | 10 | 0.03 | 8 | MSOP | 2.078 |
12MHz Rail-to-Rail Input-Output Operational Amplifier | 2 | 12 | 0.55 | 4.5 | 19 | Yes | Yes | 12 | 0.065 | 8 | MSOP | 0.7484 |
12MHz Rail-to-Rail Input-Output Op Amps | 4 | 12 | 0.5 | 4.5 | 16.5 | Yes | Yes | 10 | 0.03 | 14 | SOICN, TSSOP | 1.597 |
12MHz Rail-to-Rail Input-Output Operational Amplifier | 4 | 12 | 0.5 | 4.5 | 19 | Yes | Yes | 12 | 0.07 | 14 | TSSOP | 1.597 |
1A Rail-to-Rail Input-Output Operational Amplifier | 1 | 25 | 2.1 | 4.5 | 19 | Yes | Yes | 18 | 0.3 | 8 | TDFN | 2.313 |