Overview
Description
The ISL854102 is a 1. 2A synchronous buck regulator with an input range of 3V to 40V. It provides an easy-to-use, high efficiency, low BOM count solution for a variety of applications. The ISL854102 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if a forced PWM mode is needed. The ISL854102 switches at a default frequency of 500kHz; however, it can also be programmed using an external resistor from 300kHz to 2MHz. The ISL854102 has the ability to use internal or external compensation. By integrating both NMOS devices and providing internal configuration options, minimal external components are required, which reduces the BOM count and design complexity. With a wide VIN range and reduced BOM, the ISL854102 provides an easy to implement design solution for a variety of applications while giving superior performance. The ISL854102 provides a very robust design for high-voltage industrial applications and an efficient solution for battery powered applications. The ISL854102 is available in a small Pb-free 4mmx3mm DFN plastic package with a full-range industrial temperature of -40°C to +125°C.
Features
- Wide input voltage range: 3V to 40V
- Synchronous operation for high efficiency
- No compensation required
- Integrated high-side and low-side NMOS devices
- Selectable PFM or forced PWM mode at light loads
- Internal fixed frequency (500kHz) or adjustable switching frequency (300kHz to 2MHz)
- Continuous output current up to 1.2A
- Internal or external soft-start
- Minimal external components required
- Power-good and enable functions available
Comparison
Applications
Design & Development
Boards & Kits
Wide VIN 1.2A Synchronous Buck Regulator Demonstration Board (Buck)
Wide VIN 1.2A Synchronous Buck Regulator Demonstration Board (Buck-Boost)
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Support Communities
-
Power On of ISL854102
I am using two ISL854102. One set at 3.3V and one set at 6.0V, both work great but the 6V device has an unusual power on behavior - it gets to about 2.5V and then seems to power off for about 0.5sec - then it finishes its power ...
May 15, 2024