| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | USB 2.0 |
| Function | Controller |
| Process | Soft macro |
| Data Rate (Mbps) | 480, 12 |
| Interface | AMBA®3 AHB-Lite, UTMI+ Level 3 |
| Data Rate RS-485/RS-232 | High-Speed (480Mbps), Full-Speed (12Mbps) |
The Renesas USB 2.0 Peripheral Controller IP is compliant with the Universal Serial Bus (USB) 2.0 Specification. This IP is based on the proven R8A66597 USB host/peripheral controller. The system interface of this IP is Advanced Microcontroller Bus Architecture (AMBA®) 3/Advanced High-performance Bus (AHB) Lite (AMBA3 AHB-Lite), and the PHY interface is the USB 2.0 Transceiver Macrocell Interface Plus (UTMI+) Specification Level 3. This IP supports High-Speed (480Mbps) and Full-Speed (12Mbps) transfer.