Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide input voltage range: -2.5V to -20V
  • Maximum output current: 500mA
  • Low dropout voltage: 269mV typical at 500mA
  • Low ground current
  • Output voltage adjustable: -1.2V to -18V
  • Excellent line and load regulation
  • Stable with at least 2.2μF MLCC output capacitor
  • Short-circuit current limit with foldback
  • Over-temperature shutdown protection
  • 8Ld DFN (3mm × 3mm) package

Description

RRP52999 is a negative low‑dropout (LDO) linear voltage regulator operating from –2.5V to –20V and delivering up to 500mA of output current with a typical dropout voltage of 269mV. Output voltage is adjustable from –1.2V to –18V using external feedback resistors.

Quiescent current measures 98µA under no‑load conditions and typically reduces to 10µA in shutdown mode, supporting low‑power system requirements.

Robust regulation performance is complemented by input undervoltage lockout (UVLO) with hysteresis, an enable control pin, short‑circuit current limiting with foldback, and over‑temperature shutdown protection with hysteresis. It is stable with a minimum 2.2μF MLCC output capacitor and is offered in an 8‑lead 3mm × 3mm DFN package.

Parameters

AttributesValue
Input Voltage (Min) (V)-20
Input Voltage (Max) (V)-2.5
Output Voltage (Min) (V)-20
Output Voltage (Max) (V)-2.5
Output Current 1 (Max) (A)0.5
Output Current 2 (Max) (A)0.5
Drop Out Voltage (Typical)269mV
Fixed Output Voltage OptionNo
PSRR (db)66
Quiescent Current98μA
Noise (10Hz to 100kHz) (μVrms)230
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.8580.7

Applications

  • Supply to Analog-to-Digital Converter (ADC)
  • Digital-to-Analog Converter Circuits (DAC)
  • Precision Amplifiers Supplies
  • Medical and Healthcare Equipment
  • Communication and Infrastructure Systems
  • Industrial and Instrumentation Equipment
Part NumberStatusSamplesStockPackageMoisture Sensitivity Level (MSL)
RRP52999-NH0ActiveN/AOut of StockDFN1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?