Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
–20V, –500mA Low‑Dropout Negative Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:L5T
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.85
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDFN
Moisture Sensitivity Level (MSL)1
Drop Out Voltage (Typical)269mV
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionNo
IOUT (Max) (mA)0.5
Input Voltage (Max) (V)-2.5
Input Voltage (Min) (V)-20
Lead Count (#)8
Length (mm)3
MOQ6000
Noise (10Hz to 100kHz) (μVrms)230
Output Current 1 (Max) (A)0.5
Output Current 2 (Max) (A)0.5
Output Voltage (Max) (V)-2.5
Output Voltage (Min) (V)-20
Output Voltage Range (V)-2.5 - -2.5
PGOOD OutputNo
PSRR (db)66
Parametric CategoryLinear Regulators (LDO)
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.85
Qualification LevelStandard
Quiescent Current98μA
Reference Output Voltage (V)-1.2
Thickness (mm)0.85
Width (mm)3

Description

RRP52999 is a negative low‑dropout (LDO) linear voltage regulator operating from –2.5V to –20V and delivering up to 500mA of output current with a typical dropout voltage of 269mV. Output voltage is adjustable from –1.2V to –18V using external feedback resistors.

Quiescent current measures 98µA under no‑load conditions and typically reduces to 10µA in shutdown mode, supporting low‑power system requirements.

Robust regulation performance is complemented by input undervoltage lockout (UVLO) with hysteresis, an enable control pin, short‑circuit current limiting with foldback, and over‑temperature shutdown protection with hysteresis. It is stable with a minimum 2.2μF MLCC output capacitor and is offered in an 8‑lead 3mm × 3mm DFN package.