Skip to main content
Renesas Electronics Corporation
16-Bit Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CPACK
Pkg. Code:CS48
Lead Count (#):48
Pkg. Dimensions (mm):16.3 x 9.65 x 2.4
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bus Width (bits)16
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)16.3
MOQ105
Package Area (mm²)157.3
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)16.3 x 9.65 x 2.4
Pkg. TypeCPACK
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.4
Width (mm)9.65

Description

The 54FCT162244T 16-bit high-speed and low-power buffer/line driver is for bus interface or signal buffering applications and has three-state controls allowing independent 4-bit, 8-bit, or combined 16-bit operation. The 54FCT162244T operates at -55 °C to +125 °C. For the commercial version, see 74FCT162244T.