| CAD Model: | View CAD Model |
| Pkg. Type: | CPACK |
| Pkg. Code: | CS48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 16.3 x 9.65 x 2.4 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 48 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 5 |
| Function | Buffer/Driver |
| Length (mm) | 16.3 |
| MOQ | 75 |
| Package Area (mm²) | 157.3 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 16.3 x 9.65 x 2.4 |
| Pkg. Type | CPACK |
| Published | No |
| Qty. per Carrier (#) | 15 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | C |
| Tape & Reel | No |
| Temp. Range (°C) | -55 to 125°C |
| Thickness (mm) | 2.4 |
| Width (mm) | 9.65 |
The 54FCT162244T 16-bit high-speed and low-power buffer/line driver is for bus interface or signal buffering applications and has three-state controls allowing independent 4-bit, 8-bit, or combined 16-bit operation. The 54FCT162244T operates at -55 °C to +125 °C. For the commercial version, see 74FCT162244T.