Skip to main content

Overview

Description

The world’s lowest power wireless sensor kit is a complete solution for a multi-sensor node letting users develop multiple applications on the same hardware and it supports different use cases through firmware. Offering fifteen degrees of freedom (15-DOF) it manages more sensors than any other kit. Data can be processed locally, transmitted via Bluetooth® Low Energy 5.0 and reported using Amazon’s Alexa voice command technology.

Developed on the basis of TDK InvenSense motion and Bosch Sensortec environmental sensors, the DA14585 IoT Multi-Sensor Development Kit combines Bluetooth wireless communications and an Arm® Cortex®-M0 processor with an accelerometer, gyroscope, magnetometer, and environmental sensors. Altogether that helps reduce development time, enables rapid proof of concept and accelerates time to market for long-lifetime, fully-featured IoT applications.

The DA14585 IoT Multi-Sensor kit also includes SmartFusion™, Renesas' unique software library for data acquisition, calibration and motion vector generation. Ideal for resource-constrained systems, it minimizes memory, processing requirements and power consumption.

Benefits

  • Faster time-to-market
  • Reduced development effort and resources for cloud-based applications
  • Flexible and modular system setup
  • Ideal for resource-constrained applications
  • Longest battery lifetime sensor-based applications
  • Small form factor end-product

Features

  • Board size: round shape +/- 70mm x 20mm
  • Integrated front-end module supports ranges up to 300 meters
  • 15-DOF wireless sensor module
  • DA14585 low power Bluetooth Low Energy (5.0) SoC
  • ICM42605 6-axis motion tracking sensor
  • AK09915 3-axis geomagnetic field sensor
  • BME680 low power environmental unit (gas, pressure, temperature, and humidity)
  • Proximity and ambient light sensor with IR LED
  • Digital microphone
  • Buzzer

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?