Skip to main content
Renesas Electronics Corporation

Overview

This product is an evaluation kit for AC power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G037. This product is a complete evaluation platform comprising the analog front end and control MCU required for AC power line communication.

The control MCU (RX631) has firmware compatible with SimpleMAC GUI (PHY performance evaluation tool) written, and the PLC modem LSI R9A06G037 is controlled from a PC using SimpleMAC GUI. (To evaluate PLC communication, two or more units of this product are required.)

Features

  • Control MCU: RX631 (R5F5631EDDFP)
  • PLC Modem Device: R9A06G037
  • For detailed information on microcomputer, refer to RX631 page.
  • The J70D1 CPX3 Evaluation Kit has a circuit configuration which includes the PLC modem device, the control MCU and the AFE required for power line communication.
  • The evaluation board is composed of the following three boards. The main board is composed of 1) and 2).
    • PLC board: PLC modem device (CPX3:R9A06G037) and AFE device (NJM45001)
    • BASE board: Power circuitry and control MCU (RX631)
    • Filter board: Receive filter for CENELEC-A, FCC, Global(30kHz-500kHz) frequency bands
  • Main unit outer dimensions: 120×76×44 mm
  • Supported standards/frequencies:
    • CENELEC-A : 35.9375kHz - 90.625kHz
    • CENELEC-B : 98.4375kHz - 121.875kHz
    • FCC : 154.6875kHz - 487.5kHz
  • Power line voltage: AC 100-230V
  • Power supply: External power supply via AC adapter (rated 5V/3.0A) [Note: AC adapter is not included]
  • The AC adapter is not included. Please prepare an AC adapter that complies with the laws and regulations of the environment you use. Support section provides verified AC adapters to not degrade communication performance.

 

Products in the Design

Sample & Buy

CPX3 Evaluation Kit J70D1 (RTK0EE0003D01002BJ)

RTK0EE0003D01002BJ

Active
Remarks:Not supported in Japan
Pb (Lead) Free:No
1u | $300.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit)

Demonstrates power line communication over DC lines with audio support. Provides a practical environment for assessing PLC performance.

CPX3 Evaluation Kit for DC under 48V (J80D2 with RL78/G13)

Provides a DC power line communication evaluation platform using an RL78 MCU. Supports software development and system-level testing.

Support

Verified AC Adapters

Model nameUN318-0530 PL03BSMI18-5-V-P5GST18B05-P1J
VenderUNIFIVECUI Inc.MEAN WELL 
DC Volt.5V5V5V
TypeWall MountWall MountDesktop
Supported Standards
* Please check the latest information by vender.
PSE(JPN)checkcheckcheck
CE(EU)checkcheckcheck
UKCA(GBR) checkcheck
UL(USA)checkcheckcheck
FCC(USA)checkcheckcheck
DoE-VI(USA)checkcheckcheck
CCC(CHN)checkcheckcheck
BIS(IND)  check
CPS(SGP)   
BSMI(TWN)  check
KC(KOR)check check
RCM(AUS) checkcheck
CBcheck check
RemarkA type pinMulti-Blade (A,B,C,E,N)without AC power cable
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?