Skip to main content
Renesas Electronics Corporation

Description

This product is an evaluation kit for AC power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G037. This product is a complete evaluation platform comprising the analog front end and control MCU required for AC power line communication.

The control MCU (RX631) has firmware compatible with SimpleMAC GUI (PHY performance evaluation tool) written, and the PLC modem LSI R9A06G037 is controlled from a PC using SimpleMAC GUI. (To evaluate PLC communication, two or more units of this product are required.)

Features

  • Control MCU: RX631 (R5F5631EDDFP)
  • PLC Modem Device: R9A06G037
  • For detailed information on microcomputer, refer to RX631 page.
  • The J70D1 CPX3 Evaluation Kit has a circuit configuration which includes the PLC modem device, the control MCU and the AFE required for power line communication.
  • The evaluation board is composed of the following three boards. The main board is composed of 1) and 2).
    • PLC board: PLC modem device (CPX3:R9A06G037) and AFE device (NJM45001)
    • BASE board: Power circuitry and control MCU (RX631)
    • Filter board: Receive filter for CENELEC-A, FCC, Global(30kHz-500kHz) frequency bands
  • Main unit outer dimensions: 120×76×44 mm
  • Supported standards/frequencies:
    • CENELEC-A : 35.9375kHz - 90.625kHz
    • CENELEC-B : 98.4375kHz - 121.875kHz
    • FCC : 154.6875kHz - 487.5kHz
  • Power line voltage: AC 100-230V
  • Power supply: External power supply via AC adapter (rated 5V/3.0A) [Note: AC adapter is not included]
     

Note:
The AC adapter is not included. Please prepare an AC adapter that complies with the laws and regulations of the environment you use. Following AC adapters have been verified to not degrade communication performance.

Verified AC adapters

Model nameUN318-0530 PL03BSMI18-5-V-P5GST18B05-P1J
VenderUNIFIVECUI Inc.MEAN WELL 
DC Volt.5V5V5V
TypeWall MountWall MountDesktop
Supported Standards
* Please check the latest information by vender.
PSE(JPN)checkcheckcheck
CE(EU)checkcheckcheck
UKCA(GBR) checkcheck
UL(USA)checkcheckcheck
FCC(USA)checkcheckcheck
DoE-VI(USA)checkcheckcheck
CCC(CHN)checkcheckcheck
BIS(IND)  check
CPS(SGP)   
BSMI(TWN)  check
KC(KOR)check check
RCM(AUS) checkcheck
CBcheck check
RemarkA type pinMulti-Blade (A,B,C,E,N)without AC power cable

Applications

Type Title Date
Manual - Development Tools PDF 1.24 MB
Schematic PDF 455 KB
Application Note PDF 2.33 MB 日本語
Guide ZIP 6.04 MB
Guide ZIP 5.79 MB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 1.97 MB
Software & Tools - Software
Log in to Download ZIP 6.80 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)RemarksPb (Lead) Free
RTK0EE0003D01002BJActiveIn Stock1u | $567Ordering is limited to existing customers, Not supported in JapanNo