Overview
The HS4000-EVK simplifies the evaluation of the HS4001 Relative Humidity and Temperature Sensor. The HS4001 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor that features proprietary sensor-level protection ensuring high reliability and long-term stability. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The HS4000-EVK consists of the following:
- HS4001 and ZMOD4410 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) Board
- USB Cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Products in the Design
| ZMOD4510 | Gas Sensor for O3 and NO2 |
| HS3001 | High-Performance Relative Humidity and Temperature Sensor |
| RRH46410 | Firmware Configurable Air Quality (AQ) Module with Embedded Artificial Intelligence (AI) |
| ZMOD4450 | Refrigeration Air Quality Sensor Platform |
| FS3000 | Air Velocity Sensor Module |
| RRH62000 | All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection |
| RRH47000 | Single-Channel NDIR CO2 Module with Humidity and Temperature Sensor |
Sample & Buy
Applied Filters:
Support
Support Communities
- I2C connection issues arduino on esp32 for humidity sensors HS4001 hs4011
... bus with an eeprom and mcp9600 both I can correctly read/write. The sensor is working when I plug it in de evaluation kit HS4000-EVK. So I think the error is probably in the code const uint8_t RH_slave_adr = 0x54; const uint8_t RH_id = 0xd7 ...
Jun 8, 2023
