Skip to main content
Renesas Electronics Corporation

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Twenty-six Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • Twelve Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Five 8-bit delays/counters or 3-bit LUTs
      • Two 16-bit delays/counters or 4-bit LUTs
      • Two Deglitch Filters with Edge Detectors
    • Combinatorial Logic
      • One 4-bit LUT
    • Serial Communications
      • I2C Protocol compliant
    • 16x8 RAM Memory with Defined NVM OTP Initial State
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 25MHz RC Oscillator
    • Crystal Oscillator
    • Power-On Reset (POR)
    • Analog Temperature Sensor

Description

The SLG46533V/M provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46533V/M. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
GPIOs (#)18
Nominal VDD1.71 - 5.5
ACMP Channels (#)4
CNT/DLY (Max) (#)7
LUTs (Max) (#)25
D Flip-flops (DFFs) (#)15
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeConf. OSC, Ring OSC, Crystal OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSTQFN2.0 x 2.2220.4
TQFN2.0 x 3.0200.4

Application Block Diagrams

Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.

Additional Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: