Overview
Description
The SLG59M1557V single P-channel load switch is designed for load switching applications with ultra-low quiescent current. The part comes with one 28.5mΩ 1.0A rated P‑channel MOSFET controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.
Features
- For low-power, mobile, and portable electronic product designs
- Input voltage range: 1.5V ≤ VIN ≤ 5.5V
- Low RDSON
- 28.5mΩ at 5.0V
- 36.4mΩ at 3.3V
- 60.8mΩ at 1.8V
- 77.6mΩ at 1.5V
- Ultra-low quiescent current
- OFF: 0.02µA typical
- ON: 0.05µA typical
- Options with or without internal VOUT discharge circuitry
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 328 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 1.27 MB | |
Application Note | PDF 911 KB | |
Other | PDF 190 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1557V Evaluation Board
The SLG59M1557V-EVB board evaluates the SLG59M1557V GreenFET, Single P-Channel Load Switch.
Smart Water Sensor Solution Kit
The EU153-SMTLEAKPOCZ water leakage sensor solution kit demonstrates the detection of inappropriately high moisture levels or water spilling to allow quick evaluation of Renesas relative humidity using temperature sensors with Renesas Wi-Fi/Bluetooth® Low Energy devices and third-party...
Test This Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: