Skip to main content
Renesas Electronics Corporation
Order Now

Description

This product is a CPU board for motor control equipped with RA6T3. Motor control using RA6T3 can be easily realized by using it in combination with a supported inverter board.

By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.

Features

  • Compatible with Renesas Motor Workbench, a motor control development support tool
  • Equipped with on-board debugger circuit

Applications

Type Title Date
Manual - Development Tools PDF 827 KB 日本語
PCB Design Files
Log in to Download ZIP 587 KB
Application Note PDF 4.69 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with 120-degree conducting method using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.67 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with 120-degree conducting method based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.97 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.36 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with sensorless vector control and 1-shunt current detection based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using encoder based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using inductive sensor based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 926 KB 日本語
AI-generated Summary: This document explains how to utilize IIRFA and TFU accelerators to reduce processing time in motor control applications. It compares sample codes using these accelerators against conventional C code implementations. The software includes filter processing with notch and low-pass filters for IIRFA and dq conversion for TFU. It covers development environments, project and program structures, measurement procedures, and peripheral functions related to RA family microcontrollers. The document also details hardware and software setup, measurement execution, and result verification.
10 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.39 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with 120-degree conducting method using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.29 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with 120-degree conducting method based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 25.67 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 16.49 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with sensorless vector control and 1-shunt current detection based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 27.21 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using encoder based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.70 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using inductive sensor based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.06 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|v10.3.1.20210824]
Log in to Download ZIP 6.61 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
8 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EMA330C00000BJActiveIn Stock1u | $211.76MCB-RA6T3 CPU Board for RA6T3 MCU Group
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?